uEye ACP cameras allow you

to vary camera components yourself

Individual solutions based on a modular concept

Quickly and easily configure your camera yourself

With the uEye ACP camera configurator from IDS, you can create your individually designed camera yourself. The flexible modular principle allows for a wide variety of board level camera variants, which can be easily adapted to your requirements thanks to various interfaces, extensions and image sensors.

On request, the components can be modified even further. Since components such as sensor extensions and connector boards are manufactured in-house, your self-configured model is usually available at short notice. Thus you avoid long development times and still get an individual solution. Moreover, the cameras from the uEye ACP family are available in single quantities.

"With the flexible uEye ACP models, we offer our customers an economical solution for obtaining individual cameras even for small quantities. They combine high quality, needs-based functionality and easy handling.“

— Alexander Klingner, Project Manager Customized Solutions at IDS —

Configure your camera now

Create your desired camera with the uEye ACP camera configurator. Send the completed form to our sales team and we will get in touch with you to clarify any questions you may have and the ordering process

1 Interface
2 Connector
3 Sensor
4 Lens mount
5 Send request
Select the logic board with your desired interface. It is already equipped with a high-speed connector for a direct board-to-board connection.
Now you can choose between the integrated board-to-board connector or a remote connector (5 cm). Other lengths available on request.
Select the appropriate sensor for your application.
If required, you can now select a suitable lens holder, optionally available with extension (10 cm). Other lengths available on request.
Your selected configuration:

Documentation uEye ACP cameras

Here you can download the documentation for the uEye ACP cameras.