These budget-friendly IDS industrial cameras drive forward automation
Wide selection of sensors from 2 to 20 MP
Industrial-grade cameras are an important growth driver for automation. Depending on the application, it is not always necessary to opt for a high-end solution. In the last couple of weeks, we introduced new sensors for our cost-effective industrial cameras with USB3 interface - such as the onsemi AR2020 with powerful 20 MP.
uEye XCP: the smallest industrial camera with housing and C-mount
The models measure only 29 x 29 x 17 mm (W/H/L) and can be used in a wide range of applications in both industrial and non-industrial areas. Their C-mount adapter allows the use of common lens sizes and ensures a favourable system price.
uEye XLE: particularly versatile for every application
Do you need single-board cameras with USB Type-C and a choice of C/CS mount, S mount or no mount for your embedded vision solution? Or do you prefer models with coated plastic housing? Here you can freely select the suitable variant for your application.
uEye XLS: tiny board-level cameras for embedded vision
These models are the smallest board-level cameras in our portfolio. Excellent image quality without excessive heat generation means they are perfect for embedded applications. The industrial cameras are available with Micro-B and with or without C/CS or S-mount lens holders.