Brand new GigE Vision camera models with Sony Pregius sensors

IMX304 and IMX267

Our SE and FA family grow! The new GigE Vision models are available as versatile SE and ultra-robust FA models and predestine themselves through their features: High sensitivity for microscopy, low dark noise for life sciences and high speed for capturing fast moving objects in industrial applications.

The models with 12 MP huge 1.1“ CMOS sensor IMX304 or 8.9 MP 1” CMOS sensor IMX267 from Sony provide pin sharp, clear and noiseless images. Their high resolution and outstanding dynamic range are unequaled. They are used for preference in traffic surveillance and in medical or measuring technology.

IDS special features such as the sequencer mode for parameter changes in real time, or the long exposure up to 30 seconds extend the application range of this top model. Users who want 100 % support of the GigE interface standard have the choice between the GV-5200SE and GV-5290SE. They are both available as housed or boardlevel camera (with or without C-mount).
OEM variants are possible. Industrial cameras from IDS are available optionally in the monochrome or colour variant.

GigE Vision is a global interface standard which is based on the Gigabit Ethernet communication protocol. Our GigE Vision cameras are compatible with any image processing software that supports the GigE Vision standard. They can be put into operation immediately without special drivers.