uEye LE USB 3.1 Gen 1 camera with PYTHON 480 sensor

USB 3.1 Gen 1 camera with PYTHON 480 sensor

Your cost-effective entry into machine vision applications

Our uEye LE is the first USB 3.1 Gen 1 industrial camera with a future-oriented, reversible USB Type-C connector. In combination with the 0.48 MP PYTHON 480 sensor from onsemi, we offer you a cost-effective solution for machine vision applications and embedded systems.

The USB 3.1 Gen 1 series UI-313xLE with PYTHON 480 1/4" global shutter CMOS sensor offers a resolution of 0.48 MP (800 x 600 px) at frame rates of up to 138 fps at full resolution. When using the 2x subsampling feature, the USB 3.1 Gen 1 camera reaches up to 420 fps. The USB 3.1 Gen 1 camera will be available in different versions: as a single board camera without a lens holder, as a single board camera with an S-mount or CS-/C-mount, or as a housing version with a C-/CS-mount.

uEye LE camera with PYTHON 480 sensor

The new camera models are the perfect successors for all IDS customers of the UI-122xLE USB 2.0 camera series with onsemi’s (formerly Aptina) 0.36 MP sensor. The mounting holes are identical, for an easy integration of the industrial camera. In addition, the USB 3.1 Gen 1 camera also runs easily on USB  2.0 ports.

Engineering Samples will be available in December.

Get in contact with our sales team!