Ensenso XR power supply, 24 V, 120 W, 1.2 m

Ensenso XR power supply, 24 V, 120 W, 1.2 m
Illustrations may differ from the original
Short description
M12 5-pin female Binder to table power pack
Price on request
 
 
  • Cable: Power supply with adapter
  • Connector: M12 5-pin female Binder to table power pack 24 V, 120 W with cold-device plug
  • Cable length: 1.2 m

Note:
To use with Ensenso X, you also require AD00306.

Wiring examples
Item number
  • Ensenso XR power supply, 24 V, 120 W, 1.2 m: AD00308
suitable for Ensenso XR30, Ensenso XR36
lockable No
Product Life Cycle No
screw-in Yes
 
 
 
It's so easy!