GV-5862SE Rev.4.2

GV-5862SE Rev.4.2
Illustrations may differ from the original
Features
  • 1936 x 1096
    2.12 MPix
  • Sony IMX290
    1/3" CMOS
  • 56.0 fps
  • Ethernet 1.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 

This cost-optimised, fast IMX290 sensor from Sony's STARVIS series is now also available in our GigE Vision industrial camera GV-5862SE Rev.4.2. The CMOS camera offers truly impressive image quality with clean colour separation for a faithful rendering of subjects even in extremely poor or varying lighting conditions. It offers the popular full HD resolution for visualization applications, outstanding low dark noise value and incredible high quantum efficiency with more than 77 %.

With its high frame rate and although its rolling shutter, the camera is suitable for capturing fast-moving objects, e.g. in bottling or parcel sorting. The sensor's small visual 1/2.8" format is ideal for cost-effective lenses.

The GV-5862SE Rev.4.2 board level camera without lens holder is available in a colour or monochrome version.

Item number
  • GV-5862SE-C Rev.4.2: AB12568
  • GV-5862SE-M Rev.4.2: AB12569
Camera family SE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 56.0 fps
Resolution (h x v) 1936 x 1096
Optical Area 5.614 mm x 3.178 mm
Shutter Rolling Shutter
Optical class 1/3"
Resolution 2.12 MPix
Pixel size 2.90 µm
IP code IP0
Product Life Cycle Series
Sensor model IMX290
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Global start
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip
On-board Image Processing
On-board Image Processing
Pixel formats Mono8 BayerRG8 BayerRG10 BayerRG10p BayerRG12 BayerRG12p BGR8 RGB8 BGR10p32 RGB10p32 Mono8 Mono10 Mono10p Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor)
Others
Others
IP settings
Bandwidth management
Chunks
Sequencer
PTP
Firmware update
1st supported firmware version 2.10 2.10

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!