GV-5990FA Rev.1.2

GV-5990FA Rev.1.2
Illustrations may differ from the original
Features
  • 4512 x 4512
    20.36 MPix
  • Sony IMX541
    1.1" CMOS
  • 5.5 fps
  • Ethernet 1.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 

What a camera! Equipped with the IMX541, the 20.36 MPix (4512 x 4512 px) industrial camera GV-5990FA Rev.1.2 features a high-performance, extremely high-resolution 1.1" CMOS sensor sensor from the Pregius S series – the fourth generation of extremely powerful CMOS image sensors from Sony. This is the first time that BSI ("Back Side Illuminated") technology has been used for global shutter sensors. This allows for smaller pixels (2.74 µm) and higher resolution, as well as improved quantum efficiency and sensitivity. As a result, the camera delivers outstanding image quality, which leaves nothing to be desired even in demanding machine vision applications such as surface inspections, detailed image evaluation in medical technology or use in the traffic sector.

The cameras deliver frame rates of 5.5 fps and are uncompromisingly Vision Standard-compliant thanks to the GigE Vision interface. The GV-5990FA Rev.1.2 is available in both monochrome and colour versions.

Item number
  • GV-5990FA-C-HQ Rev.1.2: AB13510
  • GV-5990FA-M-GL Rev.1.2: AB13511
Camera family FA
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 5.5 fps
Resolution (h x v) 4512 x 4512
Optical Area 12.363 mm x 12.363 mm
Shutter Global Shutter
Optical class 1.1"
Resolution 20.36 MPix
Pixel size 2.74 µm
IP code IP65/67
Product Life Cycle Series
Sensor model IMX541
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Protection code IP65/67
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip
On-board Image Processing
On-board Image Processing
Pixel formats BayerRG8 BayerRG10p BayerRG12 BayerRG12p BayerRG10 Mono8 Mono10 Mono10p Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor) 2x2 2x2
Binning (FPGA)
Binning (Sensor)
2x2
Increases frame rate.
Others
Others
IP settings
Bandwidth management
Chunks
Sequencer
PTP
Firmware update
1st supported firmware version 2.10 2.10

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Safety technology

Image processing is used, for example, for access control or the monitoring of rooms or outdoor facilities.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!