I/O + power, standard cable, IP65/67, straight, 5 m

I/O + power, standard cable, IP65/67, straight, 5 m
Illustrations may differ from the original
Short description
HDR7, straight, screwable, to open end
Price on request
 
 
  • Cable: I/O + power
  • Cable type: 7-wire cable for power, trigger and flash, with Binder socket 99-0422-10-07, straight, IP65/67
  • Connector: HDR7, straight, screwable, to open end
  • Cable length: 5.0 m
Item number
  • I/O + power, standard cable, IP65/67, straight, 5 m: CK00079
suitable for Ensenso N30, Ensenso N31, Ensenso N35, Ensenso N36, Ensenso N40, Ensenso N41, Ensenso N45, Ensenso N46
lockable No
Product Life Cycle No
screw-in Yes
 
 
 
It's so easy!