- Cable: I/O Cable
- Cable type: Standard Cable
- Connector: 10pin Würth connector, to open end
- Bending radius: 81 mm
- Cable length: 0.3 m
Item number |
|
---|---|
suitable for | USB 3.0 - LE, USB 3.1 - LE |
lockable | No |
Product Life Cycle | No |
screw-in | No |