Lens, Fujifilm, HF3520-12M, 35 mm , 2/3"

Lens, Fujifilm, HF3520-12M, 35 mm , 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 12 megapixel
Price on request
 
 
  • Focal length: 35 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.0 - 22
  • Minimal pixel size (µm): 2.1
  • Minimal object distance (M.O.D.): 0.2 m
  • Angle of view (HxV): 14.7° x 11.0°
  • Back focal length: 18.82 mm
  • Immersion depth: 8 mm
Item number
  • Lens, Fujifilm, HF3520-12M, 35 mm , 2/3": AE00189
Focal length 35 mm
Optical class 2/3"
Resolution 12.00 MPix
 
 
 
It's so easy!