Lens, IDS, IDS-10M11-C1616, 16 mm, 1.1"

Lens, IDS, IDS-10M11-C1616, 16 mm, 1.1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 10.55 MPix megapixels
Price on request
 
 
  • Focal length: 16 mm
  • Maximal image circle: 1.2"
  • Aperture range (F): 1.6-16
  • Minimal pixel pitch: 3.45 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 43.6° x 33.4° x 53.1°
  • Back focal length: 10.70 mm
  • Maximal immersion depth: 7.3 mm
  • Resolution class: 10.55 MPix
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-10M11-C1616, 16 mm, 1.1": AE00339
Focal length 16 mm
Optical class 1.2"
Resolution 10.55 MPix
 
 
 
It's so easy!