Lens, IDS, IDS-2M23-C7528, 75 mm, 2/3“

Lens, IDS, IDS-2M23-C7528, 75 mm, 2/3“
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 2.30 MPix megapixels
Price on request
 
 
  • Focal length: 75 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.8-32
  • Minimal pixel pitch: 5.00 µm
  • Minimal object distance (M.O.D.): 0.70 m
  • Angle of view (HxVxD): 6.7° x 4.9° x 7.5°
  • Back focal length: 18.00 mm
  • Maximal immersion depth: 4.0 mm
  • Resolution class: 2.30 MPix
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-2M23-C7528, 75 mm, 2/3“: AE00358
Focal length 75 mm
Optical class 2/3"
Resolution 2.30 MPix
 
 
 
It's so easy!