Lens, Lensation, B3M8018S12, 8 mm, 1/2"

Lens, Lensation, B3M8018S12, 8 mm, 1/2"
Illustrations may differ from the original
Short description
S-mount (M12x0.5), fixed focus/iris, 3 megapixel
Price on request
 
 
  • Focal length: 8 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 1.8
  • Minimal object distance (M.O.D.): 0.3 m
  • Angle of view (HxV): 46.5° x 35.1°
  • Back focal length: 7.9 mm
  • Not IR corrected
  • Suitable for 3-5 Megapixel
Item number
  • Lens, Lensation, B3M8018S12, 8 mm, 1/2": AE.0059.2.22600.00
Focal length 8 mm
Optical class 1/2"
Resolution 3.15 MPix
 
 
 
It's so easy!