GigE, dragchain, Cat6a, IP65/67, straight, 3 m

GigE, dragchain, Cat6a, IP65/67, straight, 3 m
Illustrations may differ from the original
Short description
Industrial Ethernet M12 with X coding, straight, to RJ45
Price on request
 
 
  • Cable: GigE
  • Cable type: Ethernet cable PUR, Cat6a, IP65/67, green, drag chain suitable
  • Connector: industrial Ethernet M12 with X coding, straight, to RJ45
  • Cable length: 3.0 m
Item number
  • GigE, dragchain, Cat6a, IP65/67, straight, 3 m: AD00269
suitable for Ensenso S, Ensenso XR, FA, IDS NXT rome, IDS NXT vegas, RE PoE
lockable No
screw-in Yes
 
 
 
It's so easy!