GigE + I/O, dragchain cable, straight, 5 m

GigE + I/O, dragchain cable, straight, 5 m
Illustrations may differ from the original
Short description
HR10, straight, to open end
Price on request
 
 
  • Cable: GigE + I/O
  • Cable type: dragchain cable, 2-wires for power and 4-wires for trigger and flash
  • Connector: 6-pin Hirose HR10 socket, straight and arrestable, to open end
  • Cable length: 5.0 m
Item number
  • GigE + I/O, dragchain cable, straight, 5 m: CK00113.05
suitable for GigE - CP, GigE - SE
lockable Yes
Product Life Cycle No
screw-in No
 
 
 
It's so easy!