Renkforce USB 3 4 Port Hub

Renkforce USB 3 4 Port Hub
Illustrations may differ from the original
Short description
incl. power supply, USB 3 cable B to A (1 m)
Price on request
 
 
  • Standard: USB 3 (backwards compatible USB 2.0 and USB 1.1)
  • The USB 2.0 capability is limited, all 4 ports share 60 MB/s.
  • Data transfer rate: up to 5 GB/s
  • Ports:
    Input: 1 x Type-B
    Output: 4 x Type-A
    1 x power port
  • Power supply: 5 V DC, 2A external power supply
  • Driver: No driver necessary (Standard HUB)
  • Operating systems: Windows 2000 / XP (32-bit) / Vista / Win 7 / Win 8 (32-/64-bit) / Mac OS 10.2 and higher / Linux
  • Size (W x D x H): 105 x 60 x 23 mm
  • Weight: 75 g
  • Temperature:
    Operating: 0° to +40° C (32° ~ 104° F)
    Storage: 0°C to +70°C (32° ~ 158° F)
    Humidity: 10 % to 90 % (non-condensing)
  • Scope of delivery: , power supply, USB 3 cable B to A
Item number
  • Renkforce USB 3 4 Port Hub: AL00046
 
 
 
It's so easy!