I/O + power, standard cable, straight, 10 m

I/O + power, standard cable, straight, 10 m
Illustrations may differ from the original
Short description
HR10, straight, to open end
Price on request
 
 
  • Cable: I/O + power
  • Cable type: 6-wire cable
  • Connector: 6-pin Hirose HR10 socket, straight and arrestable, to open end
  • Cable length: 10.0 m
Item number
  • I/O + power, standard cable, straight, 10 m : AD.0040.2.18700.00
suitable for GigE - CP, GigE - SE
lockable Yes
Product Life Cycle No
screw-in No
 
 
 
It's so easy!