Lens, Fujifilm, HF818-12M, 8 mm , 2/3"

Lens, Fujifilm, HF818-12M, 8 mm , 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 12 megapixel
Price on request
 
 
  • Focal length: 8 mm
  • Maximal image circle: 2/3""
  • Aperture range (F): 1.8 - 22
  • Minimal pixel size (µm): 2.1
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 56.9° x 43.9°
  • Back focal length: 12.18 mm
  • Immersion depth: 7.9 mm
Item number
  • Lens, Fujifilm, HF818-12M, 8 mm , 2/3": AE00185
Focal length 8 mm
Optical class 2/3"
Resolution 12.00 MPix
 
 
 
It's so easy!