Lens, IDS, IDS-2M12-C0620, 6 mm, 1/2“

Lens, IDS, IDS-2M12-C0620, 6 mm, 1/2“
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 2.30 MPix megapixels
Price on request
 
 
  • Focal length: 6 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 2.0-16
  • Minimal pixel pitch: 5.00 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 52.8° x 40.6° x 64.0°
  • Back focal length: 9.15 mm
  • Maximal immersion depth: 8.8 mm
  • Resolution class: 2.30 MPix
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-2M12-C0620, 6 mm, 1/2“: AE00351
Focal length 6 mm
Optical class 1/2"
Resolution 2.30 MPix
 
 
 
It's so easy!