Lens, IDS, IDS-2M23-C1214, 12 mm, 2/3“

Lens, IDS, IDS-2M23-C1214, 12 mm, 2/3“
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 2.30 MPix megapixels
Price on request
 
 
  • Focal length: 12 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.4-16
  • Minimal pixel pitch: 5.00 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 40.1° x 33.7° x 50.7°
  • Back focal length: 9.33 mm
  • Maximal immersion depth: 8.9 mm
  • Resolution class: 2.30 MPix
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-2M23-C1214, 12 mm, 2/3“: AE00353
Focal length 12 mm
Optical class 2/3"
Resolution 2.30 MPix
 
 
 
It's so easy!