Lens, IDS, IDS-5M23-C7528, 75 mm, 2/3"

Lens, IDS, IDS-5M23-C7528, 75 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 5.00 MPix megapixels
Price on request
 
 
  • Focal length: 75 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.5-32
  • Minimal pixel pitch: 3.45 µm
  • Minimal object distance (M.O.D.): 0.60 m
  • Angle of view (HxVxD): 6.0° x 5.0° x 5.0°
  • Back focal length: 31.38 mm
  • Maximal immersion depth: 4.1 mm
  • Resolution class: 5.00 MPix
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-5M23-C7528, 75 mm, 2/3": AE00325
Focal length 75 mm
Optical class 2/3"
Resolution 5.00 MPix
 
 
 
It's so easy!