I/O + power, standard Y-cable, straight, 5 m

I/O + power, standard Y-cable, straight, 5 m
Illustrations may differ from the original
Short description
HR10, straight, to open ends
Price on request
 
 
  • Cable: I/O + power
  • Cable type: Y-Cable, 2-wires for power and 4-wires for trigger and flash
  • Connector: 6-pin Hirose HR10 connector, straight and arrestable, to open ends
  • Cable length: 5.0 m
Item number
  • I/O + power, standard Y-cable, straight, 5 m: AD.0040.2.18400.00
suitable for GigE - CP, GigE - SE
lockable Yes
Product Life Cycle No
screw-in No
 
 
 
It's so easy!