USB 2.0 Hub 7 port, EX-1178

USB 2.0 Hub 7 port, EX-1178
Illustrations may differ from the original
Short description
incl. power supply, USB 2.0 cable B to A, manual
Price on request
 
 
  • Chip set: 2 x Renesas uPD720114
  • Data transfer rate: 120 Mbps to 480 Mbps
  • Connectors:
    1 x B-Female Upstream, not screwable
    7 x A-Female Downstream, not screwable
    1 x DC Jack / 1 x 5V Floppy connector
  • Hardware system: USB 2.0
  • Driver: No driver necessary (Standard HUB)
  • Operating systems:
    Windows 98SE / ME / 2000 / XP / Vista / 7 / 8.x / 10 (32-/64-bit)
    Server (200x & 2012 R2) / CE / Linux, Mac OS 10.x
  • Temperature:
    Operating: 0° to +55° Celsius (32° ~ 131° F)
    Storage: -20° to +85° Celsius (-4° ~ 185° F)
    Rel. Humidity: 5 % to 95 %
  • Current Supply: 5V / 4A
  • Size (W x D x H): 178.4 x 59.5 x 23.2 mm
  • Weight: 500 g
  • Scope of delivery: USB 2.0 Hub 7 port EX-1178, power supply, USB 2.0 cable B to A, manual
Item number
  • USB 2.0 Hub 7 port, EX-1178: AL00049
 
 
 
It's so easy!