USB 3, AOC, active cable, straight, micro-B, screwable, drag chain, 30 m

USB 3, AOC, active cable, straight, micro-B, screwable, drag chain, 30 m
Illustrations may differ from the original
Short description
Metal USB-A socket, straight, to micro-B, screwable
Price on request
 
 
  • Cable: USB 3
  • Cable type: active fiberglass cable
  • Connector: USB 3-A socket, straight, to micro-B, screwable
  • Cable length: 30.0 m
  • Bending radius: 50.0 mm
  • Bending cycles: min. 10 Mio. cycles
  • Torsion: min 1 Mio. cycles
  • Can also be used with uEye SE USB 3 and uEye LE USB 3 in conjunction with adapter cable AD00303.

An active optical cable (AOC) is an active component with its own power consumption. Therefore, it may exceed the maximum power a computer‘s USB port can provide when operated in conjunction with a camera. The power consumptions of the camera and the AOC combine. Please take this into account when designing your application.

Item number
  • USB 3, AOC, active cable, straight, micro-B, screwable, drag chain, 30 m: AD00300
suitable for CP Rev. 2, LE, SE, XCP, XLE
lockable No
screw-in Yes
 
 
 
It's so easy!