The GV-5281SE Rev.4.2 industrial camera with GigE Vision Firmware is equipped with the compact 2/3" Global Shutter IMX264 CMOS sensor from Sony and offers brilliant image quality, high light sensitivity, and an extraordinarily high dynamic range. The CMOS camera delivers almost noise-free, high-contrast 5 MP images in 5:4 format at 22 fps in applications with varying lighting conditions and in microscopy.
The GV-5281SE Rev.4.2 board level camera with C-mount lens holder is available in a colour or monochrome version.
Item number |
|
---|---|
Camera family | SE |
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 24.0 fps |
Resolution (h x v) | 2448 x 2048 |
Optical Area | 8.446 mm x 7.066 mm |
Shutter | Global Shutter |
Optical class | 2/3" |
Resolution | 5.01 MPix |
Pixel size | 3.45 µm |
IP code | IP0 |
Product Life Cycle | Series |
Sensor model | IMX264 |
Data sheet |
Characteristics
100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|
Certifications
ChinaRoHS EFUP 25