GV-5582SE Rev.4.2

GV-5582SE Rev.4.2
Illustrations may differ from the original
Features
  • 2560 x 1920
    4.92 MPix
  • onsemi MT9P006
    1/2.5" CMOS
  • 15.0 fps
  • Ethernet 1.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 

The GV-5582SE Rev.4.2 GigE Vision camera is equipped with the 4.92 MPix CMOS sensor (MT9P006STC colour version) from onsemi. About half an inch in size, the sensor delivers a resolution of 2560 x 1920 pixels. Thanks to the innovative A-Pix™ pixel technology, the sensor is very sensitive to light, which makes it an affordable alternative to many CCD sensors currently available on the market. This also makes the camera particularly suitable for applications that require maximum precision in colour rendering and crystal clear image quality. The A-Pix™ pixel technology is based on the gathering of light by a lightguide, which directs the gathered incident light from the colour filter to the surface of the photo diode.

Structure and process improvements in pixel technology have increased the sensitivity of the sensor in the red and green range in particular by up to 30 % compared to the previous version of the sensor.

The GV-5582SE Rev.4.2 board level camera without lens holder is available in a colour version.

Item number
  • GV-5582SE-C Rev.4.2: AB12328
Camera family SE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 15.0 fps
Resolution (h x v) 2560 x 1920
Optical Area 5.632 mm x 4.224 mm
Shutter Rolling Shutter
Optical class 1/2.5"
Resolution 4.92 MPix
Pixel size 2.20 µm
IP code IP0
Product Life Cycle Series
Sensor model MT9P006
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Global start
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip
On-board Image Processing
On-board Image Processing
Pixel formats Mono8 BayerRG8 BayerRG10 BayerRG10p BayerRG12 BayerRG12p BGR8 RGB8 BGR10p32 RGB10p32
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor) 2;4x2;4
Others
Others
IP settings
Bandwidth management
Chunks
Sequencer
PTP
Firmware update
1st supported firmware version 2.10

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Safety technology

Image processing is used, for example, for access control or the monitoring of rooms or outdoor facilities.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!