GV-7000WP

GV-7000WP
Illustrations may differ from the original
Features
  • 4096 x 3000
    12.29 MPix
  • Sony IMX253
    1.1" CMOS
  • 44.0 fps
  • Ethernet 10.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 

The Vision Standard-compliant industrial camera GV-7000WP with the large-format 1.1" CMOS sensor IMX253 delivers razor sharp, clear and noise-free 44.0 fps at full resolution (12.29 MPix, 4096 x 3000 px) via the 10GigE interface. It meets the highest requirements for resolution, speed and image quality and impresses with its technical values, such as its sensitivity. Compared to 1GigE cameras, this uEye Warp10 model achieves a 10-fold higher transmission bandwidth.

The powerful camera is primarily used in classic machine vision applications, where fast objects have to be captured, or in microscopy, where particularly high sensitivity is required. Its extremely low dark noise also makes the camera ideal for applications in biosciences.

The GV-7000WP is available with C-mount and in monochrome and colour versions.

For this model, it is recommended to use IDS peak 2.1 or higher.

Item number
  • GV-7000WP-C-HQ: 1007804
  • GV-7000WP-M-GL: 1007805
Camera family Warp10
Interface Ethernet
Interface-Speed 10.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 44.0 fps
Resolution (h x v) 4096 x 3000
Optical Area 14.131 mm x 10.350 mm
Shutter Global Shutter
Optical class 1.1"
Resolution 12.29 MPix
Pixel size 3.45 µm
IP code IP30
Product Life Cycle Series
Sensor model IMX253
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Internal image buffer
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats Mono8 BayerRG8 BayerRG10 BayerRG10p BayerRG12 BayerRG12p BGR8 RGB8 BGR10p32 RGB10p32 Mono8 Mono10 Mono10p Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor)
2x2
Horizontal and vertical binning can only be applied jointly.
Others
Others
IP settings
Bandwidth management
Chunks
Sequencer
PTP
Firmware update
1st supported firmware version 3.0 3.0

Certifications

CE
FCC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Sports and motion analysis

Image data can be used for match analyses or to optimize motion patterns, such as golf swings or cycling.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!