U3-30C2SE Rev.1.2

U3-30C2SE Rev.1.2
Illustrations may differ from the original
Features
  • 1936 x 1216
    2.35 MPix
  • Sony IMX392
    1/2" CMOS
  • 166.0 fps
  • USB 3 5.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 

The U3-30C2SE Rev.1.2 industrial camera with USB3 interface (SuperSpeed USB, 5 Gpbs) and the light-sensitive global shutter CMOS sensor IMX392 from the second generation of the Sony Pregius series offers a resolution of 2.35 MPix (1936 x 1216 px, pixel size 3.45µm). With up to 166 fps and Full HD, it is perfect for high-speed applications, for example in automation or quality assurance. Furthermore, the sensor is predestined for tasks that require a perfect result even in low light conditions.

The U3-30C2SE Rev.1.2 is an all-rounder in the class of 2 MP global shutter industrial cameras and provides excellent image quality thanks to its enormous sensitivity, high dynamic range and low noise. Thanks to these characteristics, it finds its place in virtually every application.

The board level camera without lens holder is available in both monochrome and colour versions.

Item number
  • U3-30C2SE-M Rev.1.2: AB13430
  • U3-30C2SE-C Rev.1.2: AB13429
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 166 fps
Resolution (h x v) 1936 x 1216
Optical Area 6.679 mm x 4.195 mm
Shutter Global Shutter
Optical class 1/2"
Resolution 2.35 MPix
Pixel size 3.45 µm
IP code IP0
Sensor model IMX392
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats Mono8 BayerRG8 BayerRG10 BayerRG10p BayerRG12 BayerRG12p BGR8 RGB8 BGR10p32 RGB10p32 Mono8 Mono10 Mono10p Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor)
2x2
Increases frame rate.
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 2.20.17746 2.20.17746

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!