Featuring the Sony Pregius S sensor IMX546, the industrial camera U3-31J1SE Rev.1.2 offers a resolution of 8.13 MPix and reaches 49.0 fps. This square, fourth generation sensor combines Global Shutter and BSI (Backside Illumination) technology. Due to the small pixel size of only 2.74 µm, the available area of the 2/3" CMOS sensor (aspect ratio of 1:1) is optimally utilised. This ensures superior image quality even in changing light conditions. Thanks to these features and different housing variants, you can use the sensor in a wide variety of ways.
Thanks to its USB3 vision interface, the industrial camera is uncompromisingly compliant to the Vision Standard and can therefore be conveniently used with our IDS peak SDK.
The uEye+ SE camera is available as a monochrome or colour version.
Item number |
|
---|---|
Camera family | SE |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 49.0 fps |
Resolution (h x v) | 2856 x 2848 |
Optical Area | 7.824 mm x 7.804 mm |
Shutter | Global Shutter |
Optical class | 2/3" |
Resolution | 8.13 MPix |
Pixel size | 2.74 µm |
IP code | IP0 |
Sensor model | IMX546 |
Product Life Cycle | Series |
Data sheet |
Characteristics
5 Gbps
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|