Optimised at cost and yet fast, the light-sensitive rolling shutter sensor IMX290 from the Sony STARVIS series with BSI technology ("back-side-illumination") impresses with outstanding image quality with precise colour separation and ensures true-to-original image reproduction even under poor or unsteady lighting conditions. With its very high sensitivity in the near infrared range, the sensor in the USB3 Vision industrial camera U3-3862LE VU Rev.1.2 is an attractive alternative to special NIR cameras - with a frame rate of up to 135 fps at 2.12 MPix (1936 x 1096). The small 1/3" sensor format offers a wide selection of cost-effective lenses.
The U3-3862LE VU Rev.1.2 is a small all-rounder in the 2 MP rolling shutter industrial camera class. Special functions such as long-time exposure also extend the range of possible applications. The U3-3862LE VU Rev.1.2 is available in both monochrome and colour variants.
The board-level versions are available with vertical (-VU) or horizontal orientation of the USB Type-C connector.
Item number |
|
---|---|
Camera family | LE |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 135 fps |
Resolution (h x v) | 1936 x 1096 |
Optical Area | 5.614 mm x 3.178 mm |
Shutter | Rolling Shutter |
Optical class | 1/3" |
Resolution | 2.12 MPix |
Pixel size | 2.90 µm |
IP code | IP0 |
Sensor model | IMX290 |
Product Life Cycle | Series |
Data sheet |
Characteristics
5 Gbps
Features
Image Acquisition | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
|||||||||||||||||||||||||||
Flashing | ||||||||||||||||||||||||||||
Flashing |
|
|||||||||||||||||||||||||||
Image Adjustments | ||||||||||||||||||||||||||||
Image Adjustments |
|
|||||||||||||||||||||||||||
On-board Image Processing | ||||||||||||||||||||||||||||
On-board Image Processing |
|
|||||||||||||||||||||||||||
Others | ||||||||||||||||||||||||||||
Others |
|