U3-3890CP Rev.2.2

U3-3890CP Rev.2.2
Illustrations may differ from the original
Features
  • 4000 x 3000
    12.00 MPix
  • Sony IMX226
    1/1.8" CMOS
  • 33.0 fps
  • USB 3 5.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 

The U3-3890CP Rev.2.2 is equipped with the rolling shutter CMOS sensor IMX226. The 12.00 MPix sensor (4000 x 3000 px, pixel size 1.85 µm) from the Sony STARVIS series excels with extraordinary light sensitivity and low noise levels. At full resolution, it accelerates to a frame rate of 33.0 fps.

Thanks to the STARVIS series BSI ("back-side-illumination") technology, the sensor is ideally suited for tasks that require a perfect result even in low light conditions.

It also shows its strengths in application fields such as traffic monitoring, microscopy and quality control. The 1/1.8" sensor size also allows to choose from a wide range of cost-effective lenses.

This USB3 Vision camera is supported by IDS Vision Firmware 2.20 or higher.

Item number
  • U3-3890CP-C-HQ Rev.2.2: AB12694
  • U3-3890CP-M-GL Rev.2.2: AB12695
Camera family CP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 33.0 fps
Resolution (h x v) 4000 x 3000
Optical Area 7.400 mm x 5.550 mm
Shutter Rolling Shutter
Optical class 1/1.8"
Resolution 12.00 MPix
Pixel size 1.85 µm
IP code IP30
Sensor model IMX226
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Global start
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip Y Y
On-board Image Processing
On-board Image Processing
Pixel formats Mono8 BayerRG8 BayerRG10 BayerRG10p BayerRG12 BayerRG12p BGR8 RGB8 BGR10p32 RGB10p32 Mono8 Mono10 Mono10p Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor) 2x2
Horizontal and vertical binning can only be applied jointly.
2x2
Color binning on monochrome sensor may cause image artifacts.
Horizontal and vertical binning can only be applied jointly.
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 2.20 2.20

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!