UI-1580SE

UI-1580SE
Illustrations may differ from the original
Features
  • 2560 x 1920
    4.92 MPix
  • onsemi MT9P006
    1/2.5" CMOS
  • 6.3 fps
  • USB 2 0.5 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

The UI-1580SE is fitted with the 4.92 megapixel CMOS sensor (MT9P006STC - color version) from onsemi. About half an inch in size, the sensor delivers a resolution of 2560 x 1920 pixels as well as rolling and global start shutter features. Thanks to the innovative A-Pix™ pixel technology, the sensor is extremely sensitive to light, which makes it an affordable alternative to many CCD sensors currently available on the market. This also makes the camera particularly suitable for applications that require maximum precision in color rendering and crystal clear image quality. The A-Pix™ pixel technology is based on the gathering of light by a lightguide, which directs the gathered incident light from the color filter to the surface of the photo diode.

Structure and process improvements in pixel technology have increased the sensitivity of the sensor in the red and green range in particular by up to 30% compared to the previous version of the sensor.

Monochrome version: UI-1480SE

Item number
  • UI-1580SE-C-HQ: AB00088
Camera family SE
Interface USB 2
Interface-Speed 0.47 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 6.3 fps
Resolution (h x v) 2560 x 1920
Optical Area 5.632 mm x 4.224 mm
Shutter Global Start Shutter, Rolling Shutter
Optical class 1/2.5"
Resolution 4.92 MPix
Pixel size 2.20 µm
IP code IP30
Product Life Cycle Series
Sensor model MT9P006
Data sheet

Characteristics

100% quality tested
1 software for all cameras
IDS Software Suite
Hi-Speed
0.5 Gbps
CMOS sensor
C lens mount
3 years warranty
Made in Germany

Certifications

CE
FCC
UL listed
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Safety technology

Image processing is used, for example, for access control or the monitoring of rooms or outdoor facilities.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!