UI-5140SE Rev.4.2

UI-5140SE Rev.4.2
Illustrations may differ from the original
Features
  • 1280 x 1024
    1.31 MPix
  • onsemi PYTHON 1300
    1/2" CMOS
  • 88.0 fps
  • Ethernet 1.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

The UI-5140SE Rev.4.2 GigE industrial camera with integrated PYTHON 1300 fast 1.31 MPixl global shutter sensor from onsemi is the ideal choice for capturing moving objects in industrial applications. The sensor's large, light-sensitive pixels in conjunction with the FPN correction feature implemented by IDS produces excellent, stripe-free images. Additional functions such as the 8x multi-AOI, the IDS line scan mode or the HDR mode with knee points make this GigE model a highly versatile "machine vision" camera.

The capability to read out images horizontally or vertically can also be utilized to increase the camera's frame rate still further.

The UI-5140SE Rev.4.2 is available in both monochrome and colour variants.

Item number
  • UI-5140SE-M-GL Rev.4.2: AB12072
  • UI-5140SE-C-HQ Rev.4.2: AB12071
Camera family SE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 88.0 fps
Resolution (h x v) 1280 x 1024
Optical Area 6.144 mm x 4.915 mm
Shutter Global Shutter
Optical class 1/2"
Resolution 1.31 MPix
Pixel size 4.80 µm
IP code IP30
Product Life Cycle Series
Sensor model PYTHON 1300
Data sheet

Characteristics

100% quality tested
1 software for all cameras
IDS Software Suite
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

Barcode reading

In addition to process automation and logistics, IDS cameras also reliably recognize barcodes in other industries.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!