U3-3060CP Rev.2.2

U3-3060CP Rev.2.2
Illustrations may differ from the original
Features
  • 1920 x 1200
    2.30 MPix
  • Sony IMX174
    1/1.2" CMOS
  • 161.0 fps
  • USB 3 5.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 

The U3-3060CP Rev.2.2 with the 2.30 MPix Sony IMX174 (1920 x 1200 px) sensor sets new standards in terms of light sensitivity, dynamic range and colour reproduction. The USB 3 industrial camera provides excellent image quality and is extremely low-noise - at a frame rate of 161 fps. With its 5.86 µm pixels, the global shutter CMOS sensor of the first Pregius generation from Sony is predestined for applications that are supposed to deliver perfect results even in low light conditions, as well as in automation, quality assurance and robotics.

Additional camera features include long exposure up to 60.0 s and line scan mode.

The U3-3060CP Rev.2.2 is available in both monochrome and colour variants.

This camera model is supported by IDS Vision firmware 2.20 and higher.

Item number
  • U3-3060CP-M-GL Rev.2.2: AB10821
  • U3-3060CP-C-HQ Rev.2.2: AB10822
Camera family CP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 161 fps
Resolution (h x v) 1920 x 1200
Optical Area 11.251 mm x 7.032 mm
Shutter Global Shutter
Optical class 1/1.2"
Resolution 2.30 MPix
Pixel size 5.86 µm
IP code IP30
Sensor model IMX174
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats Mono8 Mono10 Mono10p Mono12 Mono12p Mono8 BayerRG8 BayerRG10 BayerRG10p BayerRG12 BayerRG12p BGR8 RGB8 BGR10p32 RGB10p32
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor)
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 2.20 2.20

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

Robotics

With IDS cameras, robots learn to "see" - this enables applications such as bin picking or (de-)palletizing.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!