UI-1491LE

UI-1491LE
Illustrations may differ from the original
Features
  • 3840 x 2748
    10.55 MPix
  • onsemi MT9J003
    1/2" CMOS
  • 3.2 fps
  • USB 2 0.5 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

The UI-1491LE with the 10 megapixel CMOS sensor (MT9J003STM/STC) from onsemi delivers every detail in top image quality at a resolution of 3840 x 2748 pixels. The integrated scaler allows you to select any image size you require.

The sensor also provides horizontal and vertical binning for contrast enhancement as well as subsampling for fast preview modes. Full HDTV and quad HDTV resolutions are also possible.

Item number
  • UI-1491LE-C-HQ: AB.0010.1.45400.24
  • UI-1491LE-M-GL: AB.0010.1.52300.23
Camera family LE
Interface USB 2
Interface-Speed 0.47 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 3.2 fps
Resolution (h x v) 3840 x 2748
Optical Area 6.413 mm x 4.589 mm
Shutter Rolling Shutter
Optical class 1/2"
Resolution 10.55 MPix
Pixel size 1.67 µm
IP code IP0
Product Life Cycle Series
Sensor model MT9J003
Data sheet

Characteristics

100% quality tested
1 software for all cameras
IDS Software Suite
Hi-Speed
0.5 Gbps
CMOS sensor
I2C data bus
Adjustable flange back
3 years warranty
Made in Germany

Certifications

UL listed
ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!