UI-5040CP Rev. 2.2

UI-5040CP Rev. 2.2
Illustrations may differ from the original
Features
  • 1448 x 1086
    1.57 MPix
  • Sony IMX273
    1/3" CMOS
  • 73.0 fps
  • Ethernet 1.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

For excellent image quality even in low light scenarios or when the camera should take pictures of fast-moving objects: The IMX273 Global Shutter CMOS sensor from Sony's Pregius series is characterised by its sensitivity and high dynamic range. The resolution of the sensor is 1.57 MPix (1448 x 1086 pixels) with a pixel size of 3.45 µm, its frame rate is 73.0 fps.

The UI-5040CP Rev. 2.2 can thus be used, for example, in safety technology for detailed evaluations in the area of quality assurance or for traffic monitoring and license plate recognition.

Item number
  • UI-5040CP-C-HQ Rev.2.2: AB12574
  • UI-5040CP-M-GL Rev.2.2: AB12575
Camera family CP
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 73.0 fps
Resolution (h x v) 1448 x 1086
Optical Area 4.995 mm x 3.746 mm
Shutter Global Shutter
Optical class 1/3"
Resolution 1.57 MPix
Pixel size 3.45 µm
IP code IP30
Product Life Cycle Series
Sensor model IMX273
Data sheet

Characteristics

100% quality tested
1 software for all cameras
IDS Software Suite
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Surface inspection

IDS cameras detect cracks, irregularities or other processing defects in optical quality assurance.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Sports and motion analysis

Image data can be used for match analyses or to optimize motion patterns, such as golf swings or cycling.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!