UI-5860CP Rev. 2.2

UI-5860CP Rev. 2.2
Illustrations may differ from the original
Features
  • 1936 x 1096
    2.12 MPix
  • Sony IMX290
    1/3" CMOS
  • 53.0 fps
  • Ethernet 1.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

This cost-optimised, fast rolling shutter IMX290 sensor from Sony's STARVIS series is now also available in our UI-5860CP Rev. 2.2 industrial camera. The CMOS camera offers truly impressive image quality with clean color separation for a faithful rendering of subjects even in extremely poor or varying lighting conditions.

It offers the popular full HD resolution for visualisation applications, long exposure (120 seconds), and extremely high IR sensitivity. The sensor's small visual 1/3" format is ideal for cost-effective lenses.

Item number
  • UI-5860CP-C-HQ Rev.2.2: AB12038
  • UI-5860CP-M-GL Rev.2.2: AB12039
Camera family CP
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 53.0 fps
Resolution (h x v) 1936 x 1096
Optical Area 5.610 mm x 3.175 mm
Shutter Global Start Shutter, Rolling Shutter
Optical class 1/3"
Resolution 2.12 MPix
Pixel size 2.90 µm
IP code IP30
Product Life Cycle Series
Sensor model IMX290
Data sheet

Characteristics

100% quality tested
1 software for all cameras
IDS Software Suite
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!