USB 3, standard cable, straight, screwable, 3 m

USB 3, standard cable, straight, screwable, 3 m
Illustrations may differ from the original
Short description
Metal Micro-B, straight, screwable, to USB-A
Price on request
 
 
  • Cable: USB 3
  • Cable type: standard cable
  • Connector: USB 3 micro-B, straight, screwable, to USB-A
  • Cable length: 3.0 m
Item number
  • USB 3, standard cable, straight, screwable, 3 m: AD00290
suitable for CP, CP Rev. 2, LE, ML, XC, XCP
lockable No
screw-in Yes
 
 
 
It's so easy!