USB cable 5G Type-C to Type-C, 5 m

USB cable 5G Type-C to Type-C, 5 m
Illustrations may differ from the original
Short description
USB cable 5G Type-C to Type-C, 5 m screwable
Price on request
 
 
  • Cable: USB 3.1 Gen 1 5Gbit/s
  • Cable type: Standard cable, double shielded
  • Connector: USB Type-C to USB Type-C screwable
  • Bending radius: 10 x OD (10 x 6.2mm): 62 mm
  • Bending cycle: not suitable for moving
  • Notes: no USB e-marking, no USB power delivery Support, no USB2 support
  • Cable length: 5 m
Item number
  • USB cable 5G Type-C to Type-C, 5 m: AD00354
suitable for LE, SE, XLE
lockable No
screw-in Yes
 
 
 
It's so easy!