The global shutter CMOS sensor IMX250MZR with integrated on-pixel polariser belongs to the Sony Pregius family and ensures better object detection in cases of low contrast or reflective light. Furthermore, it helps to make scratches on surfaces or the stress distribution within transparent objects visible. With a resolution of 5.07 MP (2464 x 2056 px) at 3.45 µm in size, it achieves 24.7 fps in the GigE Vision uEye CP industrial camera.
Due to the polarisation filter, the sensor generates an image with four polarisation directions in a single image. Based on the intensity of each directional polarisation, the polarisation direction and the degree of polarisation of the light source can be determined. Further information can be found in the product data sheet.
This camera model is supported by IDS Vision firmware 2.10 and higher.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX250 |
| Frame rate @ resolution max. | 24.7 fps |
| Resolution (h x v) | 2464 x 2056 |
| Optical Area | 8.473 mm x 7.086 mm |
| Shutter | Global Shutter |
| Optical class | 2/3" |
| Resolution | 5.07 MP |
| Pixel size | 3.45 µm |
| HDR mode | Sequence HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications