The GigE Vision camera GV-5260FA Rev.1.2 is equipped with budget-priced 2.35 MP CMOS sensor Sony IMX249 that sets new standards in terms of light sensitivity, dynamic range and colour reproduction. The GigE industrial camera provides excellent image quality with extraordinarily low-noise performance - at frame rates up to 46 fps (full resolution: 1920 x 1200 px).
The sensor is perfect for applications demanding excellent image quality even in low-light conditions e.g. in ITS and in quality assurance.
| Item number |
|
|---|---|
| Camera family | FA |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX249 |
| Frame rate @ resolution max. | 46.7 fps |
| Resolution (h x v) | 1936 x 1216 |
| Optical Area | 11.345 mm x 7.126 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.2" |
| Resolution | 2.35 MP |
| Pixel size | 5.86 µm |
| HDR mode | Sequence HDR |
| IP code | IP66, IP67, IP69, IPx9K |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
GigE Vision standard
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Features
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing