IDS NXT rio Experience Kit

IDS NXT rio Experience Kit

IDS NXT rio Experience Kit
Illustrations may differ from the original
Features
  • 1456 x 1088
    1.58 MPix
  • Sony IMX273
    1/2.9'' CMOS
  • Ethernet 1.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

The IDS NXT rio Experience Kit is the complete inference camera solution for AI applications in industrial image processing. The system contains all the components a user needs to create, train and run a neural network in a productive environment. The package includes the required hardware - in the form of an IDS NXT rio industrial camera with 1.6 MP Sony colour sensor including power and data cable, stand adapter and lens - as well as the required software in the form of a IDS lighthouse license. You can concentrate completely on the planned application without having to worry about deep learning, image processing or camera programming.

    Components:
    • IDS NXT rio industrial camera with 1.6 MP IMX273 Sony colour sensor
    • IDS lens, 16 mm focal length
    • Stand adapter
    • GigE Ethernet cable, 5.0 m
    • IDS NXT power supply & adapter cable, 1.5 m
    • IDS lighthouse license - different durations

    Detailed information on IDS NXT can be found here >>

Item number
  • IDS NXT rio Experience Kit 1 month: AS00030
  • IDS NXT rio Experience Kit 3 months: AS00031
  • IDS NXT rio Experience Kit 6 months: AS00029
  • IDS NXT rio Experience Kit 12 months: AS00032
Camera family IDS NXT rio
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX273
Resolution (h x v) 1456 x 1088
Optical Area 4.968 mm x 3.726 mm
Shutter Global Shutter
Optical class 1/2.9''
Resolution 1.58 MP
Pixel size 3.45 µm
IP code IP30
Product Life Cycle Discontinued
Data sheet

Characteristics

Artificial intelligence
Onboard processing
deep ocean core
Vision apps available
100% quality tested
GigE interface
Integrated web service
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany

Certifications

CE
FCC
UKCA
Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

IDS Industriekameras integriert in einer Drohne.
Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

IDS Industriekameras im Einsatz bei Industrierobotern.
Factory / process automation

Cameras are used in monitoring, control, regulation and optimization systems and help e.g. with localization and selection tasks.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Äpfel werden in einer Maschine gereinigt und sortiert
Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

Frau mit Einkaufswagen an einer Selbstbedienungskasse
Trade

Imaging systems can be found e.g. in self-checkout systems and reverse vending machines and provide support for shelf inspection.

Transportroboter in einer Lagerhalle mit Paketen.
Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

Pflanzen in einem Gewächshaus werden von einer Kamera überwacht
Agricultural applications

In the agricultural sector, cameras e.g. monitor plant growth, control the application of fertilisers or inspect the harvest.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!