Lens, IDS, IDS-10M11-C1220, 12 mm, 1.1"

Lens, IDS, IDS-10M11-C1220, 12 mm, 1.1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with fixing screw, 10.55 MPix megapixels
Price on request
 
 
  • Focal length: 12 mm
  • Maximal image circle: 1.1"
  • Aperture range (F): 2.0-16
  • Minimal pixel pitch: 3.45 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 56.1° x 43.6° x 67.4°
  • Back focal length: 10.36 mm
  • Maximal immersion depth: 7.5 mm
  • Resolution class: 10.55 MPix
  • Lens mount: C-mount
Item number
  • Lens, IDS, IDS-10M11-C1220, 12 mm, 1.1": AE00330
Focal length 12 mm
Optical class 1.1"
Resolution 10.55 MPix
 
 
 
It's so easy!