USB 3 standard cable, left angled, screwable, 5 m

USB 3 standard cable, left angled, screwable, 5 m

USB 3 standard cable, left angled, screwable, 5 m
Illustrations may differ from the original
Short description
USB micro-B, angled, screwable, to USB-A
Price on request
Available from stock
 
 
  • Cable: USB 3
  • Cable type: standard cable
  • Connector: USB micro-B, left angled, screwable, to USB-A
  • Cable length: 5.0 m
Item number
  • USB 3 standard cable, left angled, screwable, 5 m: AD00294
suitable for USB 3 uEye ACP, USB 3 uEye CP, USB 3 uEye CP Rev.2, USB 3 uEye CP Rev.2.2, USB 3 uEye LE, USB 3 uEye XC, USB 3 uEye XCP, USB 3 uEye XCP-E
lockable No
screw-in Yes
Data sheet
 
 
It's so easy!