The 13 MP autofocus camera uEye+ XC is as easy to operate as a webcam. Unlike consumer products, it has been specifically designed for use in industrial applications and delivers sharp images and videos even in changing light conditions. Useful functions such as digital zoom, auto white balance and colour correction ensure that the industrial camera keeps all details perfectly in view. It shows its strengths, for example, in kiosk systems, quality assurance, logistics automation and medical technology. With the uEye XC Starter Kit, you receive a comprehensive package with which you can evaluate and use the entire range of functions. It contains not only the camera, tripod and cable, but also a macro lens. Thanks to this lens, the camera with the AR1335 rolling shutter colour sensor from onsemi is also suitable for demanding applications at close range, because it easily shortens the minimum possible object distance and thus opens up additional application possibilities.
On the software side, it is GenICam-compliant and therefore compatible with our modern software SDK IDS peak.
The starter set includes the following items:- USB3 uEye+ XC camera
- USB3 standard cable, A/Micro-B, 1.5 m
- Tripod adapter set
- Macro lens
- 8-edge screwdriver
Calculate now the working distance or the field of view for the XC camera!
| Item number |
|
|---|---|
| Camera family | XC |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | onsemi |
| Sensor model | AR1335 |
| Frame rate @ resolution max. | 20.9 fps |
| Resolution (h x v) | 4200 x 3120 |
| Optical Area | 4.629 mm x 3.432 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/3.2" |
| Resolution | 13.10 MP |
| Pixel size | 1.10 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications