Smallest event-based camera fits fully in lens holder
uEye XLS-E: Sony IMX636 EVS in board-level camera
Event-based sensor data is not only very efficient in data transmission and processing - with the new uEye XLS-E, the revolutionary sensor technology now also fits directly into the lens holder.
With ultra-compact dimensions of just 29 x 29 x 7 mm, the single-board camera integrates the event-based vision sensor IMX636, developed by Sony and Prophesee, with 1280 x 720 asynchronous intelligent pixels, making it ideal for demanding embedded applications.
Take advantage of this innovative technology to precisely detect and analyse fast-moving objects. Benefit from maximum efficiency in data transmission and processing - now also ideal for volume projects and small appliance construction.
Contact
Please contact our team, we will be happy to help you.
Newsletter
Stay up to date and subscribe to our newsletter.