uEye XC next to an illuminated inspection station with a tool tray to be tested

IDS case study: Flexible AI inspection with IDS uEye XC

AI-powered quality control: A flexible, intuitive inspection system for visual inspection processes

100% inspection, a wide variety of variants and changing conditions. Yet still ready to go in no time: in our new application report, we show how preML simplifies automated quality control in production with a modular, AI-supported inspection system. At the heart of the system is the IDS uEye XC industrial camera with autofocus. It ensures consistent sharpness and reliable defect detection, even when component heights, distances or surfaces vary.

As a no-code solution, inspection models can be trained directly on the device without the need for expertise in image processing or AI. preML’s modular plug-and-play approach combines a camera, lighting, edge computing and software into a fully pre-configured system. A practical example from electronics manufacturing demonstrates how well this works in everyday use, where manually assembled printed circuit boards undergo an automatic 100% inspection.

As the task grows, the system scales up accordingly. Depending on requirements, up to four uEye XC cameras can be integrated per system.

Contact
Please contact our team, we will be happy to help you.

Newsletter
Stay up to date and subscribe to our newsletter.