GigE Vision single-board camera with Sony Pregius global shutter sensor
High sensitivity, low noise and excellent dynamic range
Our GigE Vision uEye LE single-board cameras are cost-optimised and offer modern sensor technology for competitive volume projects. They will soon be joined by a model with the 1/1.8" global shutter sensor IMX568 from the fourth generation of the Sony Pregius series.
The compact Gigabit Ethernet camera delivers up to 24 fps at a resolution of 5.1 MP (2472 x 2062 px) and is particularly suitable for embedded vision applications in areas such as surface inspection, medical technology and traffic monitoring. The sensor is available as a colour and monochrome version.
The lens holder construction enables the use of C- or S-mount lenses. At the same time, we offer you a bare board camera without a lens mount. For applications with special or narrow housing concepts, an optionally available RJ45 interface board provides maximum flexibility.
Contact
Please contact our team, we will be happy to help you.
Newsletter
Stay up to date and subscribe to our newsletter.