High resolution, many versions
uEye XLE with 19.8 MP sensor from onsemi
We are expanding the uEye+ XLE camera series with USB3 interface: the 19.8 MP AR2020 sensor from onsemi impresses with 5K UHD (5136 x 3856 pixels). The 1/1.8” rolling shutter sensor (4:3 aspect ratio) can even detect fine details, for example in surface inspection.
The sensor is not only available in colour, but also as a monochrome version. This makes it particularly interesting for low-light applications in industrial applications or for use in microscopy, where even greater sensitivity is required.
The USB3 Vision compliant camera is optionally available with a housing with C-/CS- or S-mount or as a board-level version with or without C-/CS- or S-mount lens holder. The board level versions are also available with upright (-VU) or horizontal USB Type-C alignment.
Contact
Please contact our team, we will be happy to help you.
Newsletter
Stay up to date and subscribe to our newsletter.