Industrial camera partly buried in sand, surrounded by swirling sand.

The new uEye SFA: built to stay live, even in tough conditions

A robust monitoring camera for demanding environments

The new uEye SFA expands the IDS uEye Live Monitoring range with an exceptionally rugged camera designed for demanding environments. Its IP69K-rated housing provides reliable protection against dust and high-pressure water, while screw-lock connectors ensure maximum operational reliability. Power-over-Ethernet (PoE) enables both data and power transmission via a single cable over distances of up to 100 metres.

Featuring the 8 megapixels Sony STARVIS 2 IMX678 sensor, the uEye SFA delivers outstanding image quality, even in low-light and twilight conditions.

Like all uEye Live cameras, it is designed for standalone operation and offers video streaming, hardware-accelerated encoding and event-based recording. Multiple independently configurable streams provide maximum flexibility for industrial process monitoring.

Looking for a robust camera for reliable live monitoring in challenging conditions?

Contact
Please contact our team, we will be happy to help you.

Newsletter
Stay up to date and subscribe to our newsletter.